简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Air and Valve Adapters: Jxx Air Adapters  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Outros Módulos > Jxx Air Adapters

 

 

Product Advantages
  • Provides Lock and Unlock air supply connections to the compatible Tool Changer or Utility Coupler Master for actuation of the locking mechanism.
  • Mounts to Flat A of the Tool Changer.
  • Ledge mount feature provides for the mounting of a control/signal module.
  • Lock and Unlock air connections to the Tool Changer or Utility Coupler are provided through ports in the ledge mount. O-rings in the body seal the connection.
  • Customer is required to supply a 2-position, 4-way or 5-way valve for the Lock and Unlock air connection.
  • A tool adapter assembly (9005-20-1192) is required for the Tool side which provides the proper spacing and a ledge mount for the control/signal Tool module.

Air Adapter (JA3 Master shown)
Air Adapter (JA3 Master shown)

Part NumberSideNotes
9121-JA2-MMLock/Unlock Air Adapter, NPT, QC-210
9121-JA3-MMLock/Unlock Air Adapter, NPT, QC-310, QC-510, and QC-1210
9121-JB2-MMLock/Unlock Air Adapter, G (BSPP), QC-210
9121-JB3-MMLock/Unlock Air Adapter, G (BSPP), QC-310, QC-510, and QC-1210
9121-JB4-MMLock/Unlock Air Adapter, G (BSPP), with SST mounting bolts, QC-310
9121-JB8-MMLock/Unlock Air Adapter, G (BSPP), QC-210 with Reversed Air Ports
9121-JP2-MMLock/Unlock Air Adapter, R (BSPT), QC-210
9121-JP3-MMLock/Unlock Air Adapter, R (BSPT), QC-310, QC-510, and QC-1210

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: Jxx Air Adapters
Weight: JA2-M - 1.64 lbs (0.74 kg)
JA3-M - 1.92 lbs (0.87 kg)
JB2-M - 1.66 lbs (0.75 kg)
JB3-M - 1.94 lbs (0.88 kg)
JB8-M - 1.66 lbs (0.75 kg)
JP2-M - x lbs (x kg)
JP3-M - 1.92 lbs (0.87 kg)
Materials:
  • Aluminum housing.
  • Stainless steel hardware.