简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Fluid/Air Module: FC2  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > FC2

 

 

Product Advantages
  • Provides fluid/air service to the Master and Tool plates.
  • G 3/8 (BSPP) ports.
  • (8) self-sealing ports (Master side).
  • (4) self-sealing ports and (4) pass-through ports OR (8) self-sealing ports OR (8) pass-through ports (Tool side)
  • 300 series stainless steel for protection against corrosion.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

FC2 Modules (Master and Tool)
FC2 Modules (Master and Tool)

Part NumberSideNotes
9121-FC2-MM(8) G 3/8 (BSPP) self-sealing ports (Mates with FC2-T, FC3-T, or FC4-T) - Master side
9121-FC2-TT(4) G 3/8 (BSPP) self-sealing ports and (4) pass-through ports (Mates with FC2-M) - Tool side
9121-FC3-TT(8) G 3/8 (BSPP) pass-through ports (Mates with FC2-M) - Tool side
9121-FC4-TT(8) G 3/8 (BSPP) self-sealing ports (Mates with FC2-M) - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: G 3/8 (BSPP) Ports - (8) self-sealing ports (Master side), (4) self-sealing ports and (4) pass-through ports OR (8) pass-through ports OR (8) self-sealing ports (Tool side)
Cv Rating: 1.6
Weight: 13.1 lbs (5.9 kg)
Materials:
  • Stainless steel housings
  • Stainless steel, Nitrile, and PVC valve components.
Operational Temperature Range: -20 °F - 150 °F (-28,9 °C - 65,6 °C)








 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Umberto Aranha, Account Manager, +55 11 9 9232 4919
Home
Produtos
Trocadores de Ferramentas Robóticos
Sensores de Força/Torque
Acopladores de Utilidades
Trocadores Manuais de Ferramentas
Material Removal Tools
Compliance Devices
Sensores de Colisão Robóticos
Biblioteca
Glossário
Vídeos
3D CAD Models
Software   
Empresa
Notícias
Feiras
Aplicação de Créditos
Oportunidades de Trabalho
Privacy Policy
Contate-nos
Vendas e Suporte
Solicitar Informações
Como Chegar
Mapa do Site
© 2024 ATI Industrial Automation, Inc. Todos os direitos reservados.
 
  Join A3 Today

 Facebook   Twitter   YouTube  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta