9121-AW2-M | M | Air Module, (3) 1/8 NPT, (2) 1/4 NPT Pass-through Ports - Master side |
9121-AW2-T | T | Air Module, (3) 1/8 NPT, (2) 1/4 NPT Pass-through Ports - Tool side |
Description: |
Air Module, (3) 1/8 NPT, (2) 1/4 NPT Pass-through Ports |
Cv Rating: |
1.0 for 1/8 ports 2.4 for 3/8 ports |
Weight: |
Master 0.9 lbs (0.4 kg) Tool 0.9 lbs (0.4 kg) |
Materials: |
- Aluminum housing
- Stainless steel valve components
- Nitrile seals.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
QC-113
| M |
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| Yes |
QC-113
| T |
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| Yes |
QC-210
| M |
| Yes |
QC-210
| T |
| Yes |
QC-213
| M |
| Yes |
QC-213
| T |
| Yes |
QC-310
| M |
| Yes |
QC-310
| T |
| Yes |
QC-313
| M |
| Yes |
QC-313
| T |
| Yes |
QC-510
| M |
| Yes |
QC-510
| T |
| Yes |
QC-1310
| M |
| Yes |
QC-1310
| T |
| Yes |
QC-1510
| M |
| Yes |
QC-1510
| T |
| Yes |
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
9630-20-AW2.pdf |
AW2 Module Drawing
|
|
9620-20-D-AW2.pdf |
AW2 Air Module Manual
|
|
9121-AW2-T |
(3) 1/8 NPT, (2) 1/4 NPT Pass-Thru Port Tool Module
|
9121-AW2-M |
(3) 1/8 NPT, (2) 1/4 NPT Pass-Thru Port Master Module
|
|
|