简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Air Modules: AS6  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > AS6

 

 

Product Advantages
  • Provides air service from the Master to the Tool plates.
  • G 1/8 (BSPP) ports
  • (10) pass-through ports (Master and Tool side).
  • 100 psi (6.9 bar) maximum.
  • Supports positive pressure and vacuum flow conditions.

AS6 Modules (Master and Tool)
AS6 Modules (Master and Tool)

Part NumberSideNotes
9121-AS6-MMPneumatic Module with (10) G 1/8 (BSPP) Pass-Through Ports - Master side
9121-AS6-TTPneumatic Module with (10) G 1/8 (BSPP) Pass-Through Ports - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: Pneumatic Module with (10) G 1/8 (BSPP) Pass-Through Ports
Cv Rating: 1.6
Weight: Master 0.76 lbs (0.34 kg)
Tool 0.77 lbs (0.35 kg)
Materials:
  • Aluminum housing
  • Nitrile seals.
Operational Temperature Range: -20 °F - 150 °F (-28,9 °C - 65,6 °C)
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
Registro de Produtos
Como Chegar
Mapa do Site
© 2023 ATI Industrial Automation, Inc. Todos os direitos reservados.
 
  Join A3 Today

 Facebook   Twitter   YouTube  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta