Description: |
Pneumatic Module, (6) G3/8 self-sealing ports and (4) G1/2 pass-through ports |
Cv Rating: |
1.6 for G3/8 ports S1 - S6 4.0 for G1/2 ports P1 – P4 |
Weight: |
Master 3.9 lbs (1.77 kg) Tool 2.8 lbs (1.27 kg) |
Materials: |
- Anodized aluminum housings
- Stainless steel, Nitrile, and PVC valve components.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-AN5.pdf |
AN5 Air Module Drawing
|
|
9620-20-D-AN5.pdf |
AN5 Air Module Manual
|
|
No 3D models for this product are currently available. See your Account Representative for more information.
|