|
|
Description: |
Electrical module with 12 pole pass through using a M12 male and female connector. The ML12 has connector exiting to the left side of the module and the ML12R has a connector exiting to the right side of the module. ML12 and ML12R Master and Tool sides are not intermixable. |
|
Weight: |
ML12 Master - 0.10 lbs (0.0454 kg) ML12 Tool - 0.10 lbs (0.0454 kg) |
|
Materials: |
- PPS
- Gold-plated contact pins
|
|
Elec. Rating: |
1.0 A/<50 VDC |
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
|
|
Custom Application QC Models |
|
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
|
There are no Cables associated with this module.
|
|
| 9630-20-ML12.pdf |
ML12 Electrical Module Customer Drawing
|
| 9630-20-ML12R.pdf |
ML12R Electrical Module Customer Drawing
|
|
|
None currently available. See your Account Representative for more information.
|
| 9120-ML12R-M |
ML12R Master Electrical Module QC-7, Right Exiting, Potted
|
| 9120-ML12R-T |
ML12R Tool Electrical Module QC-7, Right Exiting, Potted
|
|