简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Air and Valve Adapters: Jxx Valve Adapters Dual Dou Sol Pas Th Prox Pres Sw  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Outros Módulos > Jxx Valve Adapters Dual Dou Sol Pas Th Prox Pres Sw

 

 

Product Description
  • Provides a single Lock and Unlock air supply connection to the compatible Tool Changer for actuation of the locking mechanism.
  • Mounts to Flat A of the Tool Changer.
  • Ledge mount feature provides for the mounting of a control/signal module to the adapter.
  • Lock and Unlock air connections to the Tool Changer or Utility Coupler are provided through ports in the ledge mount. O-rings in the body seal the connection.
  • The valve adapter is equipped with an exhaust muffler, dual double solenoid valves, and LED indicators for the solenoid Lock and Unlock position.
  • Access to the solenoid valve manual override is provided through a screw in the aluminum housing..
  • Control of the integrated valve is accomplished through the valve signal pass-through connector to the control/signal module.
  • The valve adapter is equipped with sensors to monitor the solenoid valves for detection of failure of either valve. Solenoid Valve 1 is monitored using a pressure sensor and Solenoid 2 is monitored using a proximity sensor.
  • The valve adapter, when used in combination with a Control/Signal Module such as a DL5, satisfies the PLd safety reliability level in accordance with ISO Standard 13849-1.
  • The system prevents an unsafe unlatch by ensuring that the Tool Changer can only Unlock when the Tool is in the tool stand.
  • Air supply must be filtered to 40 microns.

JR4 Modules (Master and Tool) shown
JR4 Modules (Master and Tool) shown

Part NumberSideNotes
9121-JP12-MMValve Adapter, Dual Double Solenoid Valves with Diagnostic Sensing, R, with Valve Pass-through, QC-210 - Master side
9121-JP13-MMValve Adapter, Dual Double Solenoid Valves with Diagnostic Sensing, R, with Valve Pass-through, QC-310 - Master side
9121-JR4-MMValve Adapter, Dual Solenoid Valves, NPT, with Proximity and Pressure Sensors, QC-210 - Master side
9121-JT7-MMValve Adapter, Dual Solenoid Valves, NPT, with Proximity and Pressure Sensors, QC-310 - Master side
9121-JU4-MMValve Adapter, Dual Double Solenoid Valves, G (BSPP), with Diagnostic Sensing and Valve Pass-through - QC-210 - Master side
9121-JU5-MMValve Adapter, Dual Double Solenoid Valves, G (BSPP), with Diagnostic Sensing and Valve Pass-through - QC-310 - Master side
9121-JR4-TTValve Adapter Spacer Block - Tool side