简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Tool Changers: QC-50  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Modelos de Trocadores de Ferramentas > QC-50

 

 

Product Advantages
  • Excellent strength-to-weight ratio.
  • No-Touch locking technology allows up to 0.1 inch (3.0 mm) plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • (16) M5 pass-through air ports.
  • (4) G 1/8 (BSPP) pass-through air ports.
  • Large piston diameter and outward ball travel increase moment capacity.
  • All locking parts made of Rc58 stainless steel.
  • Internal Lock/Unlock sensing reduces stack height.
  • (4) Flats available on both the Master and Tool for mounting of the optional modules for support of various utility pass-through, such as signal, fluid/air, and electric.
  • Please review utility module placement with an applications specialist. Some configurations may result in interferences.
QC-50 Tool Changer (Master and Tool)
QC-50 Tool Changer (Master and Tool)

SpecificationsDrawingsManualsCompatible ModulesTool Stand Options3D CAD Models
Units:
Suggested Payload Limit: 110 lb
Locking Force @ 80 psi (5.5 bar): 1300 lb
Static Moment Capacity (X & Y): 2000 lbf-in
Static Moment Capacity (Z): 2000 lbf-in
Positional Repeatability - (X, Y, & Z): 0,0006 in
Weight - when coupled: 5,09 lb
Master Weight: 3,37 lb
Tool Weight: 1,72 lb
Maximum distance between Master & Tool plate before locking at 87 psi (6 bar): 0,1 in
Pneumatic Pass-through Ports (qty) Size: (16) M5 and (4) 1/8 BSPP



Skip Navigation Links.
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
Dispositivos do Centro de Conformidade Remota        
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
Registro de Produtos
Como Chegar
Mapa do Site
© 2023 ATI Industrial Automation, Inc. Todos os direitos reservados.
 
  Join A3 Today

 Facebook   Twitter   YouTube  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta