Description: |
(2) 1/2 NPT or (2) G 1/2 (BSPP) pass-through ports pneumatic module (Air or Vacuum service) Ported axially. |
Weight: |
P12A coupled - 0.37 lbs (0.17 kg) P12AZF2 Master 0.57 lbs (0.26 kg) P12AZF2 Tool - 0.43 lbs (0.20 kg) P12A-M 0.57 lbs (0.26 kg) P12A-T 0.42 lbs (0.19 kg)
|
Materials: |
- Anodized aluminum housings
- Nitrile seals
- Brass collars.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-P12A.pdf |
P12A Module Drawing
|
9630-20-P12A-E.pdf |
P12A-E Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-P12A-T-E |
Pneumatic tool module with (2) ½” BSPP “axial” pass-through ports
|
9120-P12A-M-E |
Pneumatic master module with (2) ½” BSPP “axial” pass-through ports
|
9120-P12A-T |
Pneumatic tool module with (2) ½” NPT “axial” pass-through ports
|
9120-P12A-M |
Pneumatic master module with (2) ½” NPT “axial” pass-through ports
|
|