9121-JL3-M | M | Gross alignment module with 1.25" alignment pin - Master side |
9121-JL3-T | T | Gross alignment module with 1.25" round bushing - Tool side |
9121-JL4-T | T | Gross alignment module with 1.25" elongated bushing - Tool side |
Description: |
Gross alignment module, adapts single or dual J16 pattern modules to QC. |
Weight: |
Master 3.15 lbs (1.43 kg) Tool 1.90 lbs (0.86 kg) |
Materials: |
- Anodized aluminum housing
- Heat-treated stainless steel alignment pin
- Hardened A2 tool steel bushing.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
QC-113
| |
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| No |
QC-210
| |
| No |
QC-213
| |
| No |
QC-310
| |
| No |
QC-313
| |
| No |
QC-510
| |
| No |
QC-1210
| |
| No |
QC-1310
| |
| No |
QC-1510
| |
| No |
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
9630-20-JL3 JL4.pdf |
JL3, JL4 Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9121-JL3-M |
JL3 Master Adapter Assembly with 1.250" Alignment Pin
|
9121-JL4-T |
JL4 Tool Adapter Assembly with 1.250" Elongated Bushing
|
9121-JL3-T |
JL3 Tool Adapter Assembly with 1.250" Bushing
|
|
|