9121-FF4-M | M | Stainless Steel Fluid/Air Module with (5) 1/2 NPT self-sealing ports, 3/8 Poppets - Master side |
9121-AQ5-T | T | Pneumatic Module with (1) 1/2 NPT, 3/8 Poppets at S5 - Tool side |
9121-FF4-T | T | Stainless Steel Fluid/Air Module with (5) 1/2 NPT self-sealing ports, 3/8 Poppets - Tool side |
Description: |
Stainless Steel Fluid/Air Module with (5) 1/2 NPT self-sealing ports, 3/8 Poppets |
Weight: |
FF4 Master 7.20 lbs (3.27 kg) FF4 Tool 5.15 lbs (2.34 kg) AQ5 Tool 2.04 lbs (0.93 kg) |
Materials: |
- Stainless steel housings
- Stainless steel, Nitrile, and PVC valve components.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
QC-113
| |
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| No |
QC-210
| |
| No |
QC-213
| |
| No |
QC-310
| |
| No |
QC-313
| |
| No |
QC-510
| |
| No |
QC-1210
| |
| No |
QC-1310
| |
| No |
QC-1510
| |
| No |
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
9630-20-FF4.pdf |
FF4 Module Drawing
|
9630-20-FF4M-AQ5T.pdf |
FF4-M,AQ5-T Module Drawing
|
|
9620-20-D-FF4 FH10.pdf |
FF4/AQ5T,FH10/AQ4T Fluid/Air Module Manual
|
|
9121-FF4-T |
Tool Fluid/Air Module, (5) 1/2NPT, 3/8" Poppets, SS
|
9121-FF4-M |
Master Fluid/Air Module, (5) 1/2NPT, 3/8" Poppets, SS
|
9121-AQ5-T |
Tool Air Module, (1) 1/2NPT at S5, 3/8" Poppet
|
|
|