Description: |
Electrical Module, 5-Pin M12 cordset on Master; 0-16 Tool ID, No Connector on Tool |
Weight: |
Master 0.46 lbs (0.21 kg) Tool 0.21 lbs (0.10 kg) |
Materials: |
- Precious-metal-plated contact pins
- Anodized aluminum
- Delrin®.
|
Elec. Rating: |
3 Amp/110VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-KR5BM KRBT.pdf |
KR5B-M,KRB-T Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-KR5B-M |
KR5B Master Electrical Module, 5-Pin M12 cordset
|
9120-KRB-T |
KRB Tool Electrical Module, 0-16 Tool ID, No Connector
|
|