简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Products
Library
Company
Contact Us
Site Map
Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules: GB8 Family  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Control and Signal Modules > GB8 Family

 

 

Attention:  An upgraded version of this item is available.

Current Product Benefits Interchangeable
GBX

Higher 10 Gigabit Cat6a speed (vs. 1 Gigabit Cat6) and configurable cable exit direction.

No

 

Product Description
  • 8-pin connector, X-Coded and A-Coded options
  • Lightweight and small size
  • Pin block sealed from moisture when coupled
  • No-Touch contacts on Master module
  • Patented design
  • Meets CAT6 requirements (GB8) (GB8R)
  • Meets CAT5 (GB8A)
  • Modules are electrically isolated from QC body
  • Contact ATI to determine if modules are suitable for Power over Ethernet (PoE) applications

GB8 Modules (Master and Tool) Shown
GB8 Modules (Master and Tool) Shown

Part NumberSideNotesEDS File

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals3D CAD Models

Description: Ethernet modules supporting Gigabit speeds, X- and A-Coded Connectors
Weight: GB8 Master 0.19 lbs (0.09 kg)
GB8 Tool 0.18 lbs (0.08 kg)
GB8R Master 0.36 lbs (0.16 kg)
GB8R Tool 0.35 lbs (0.16 kg)
GB8A - Master 0.26 lbs (0.12 kg)
GB8A Tool 0.27 lbs (0.12 kg)
GB8C - 0.15 lbs (0.07 kg)
Materials:
  • Aluminum housing
  • Delrin®.
# Pins: 8
Elec. Rating: 0.5 Amp/48VDC
Operational Temperature Range: -20 °F - 150 °F (-28.9 °C - 65.6 °C)








 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Material Removal Tools
Compliance Devices
Robotic Collision Sensors
Library
Glossary
Video
3D CAD Models
Software   
Company
News
Exhibits
Credit Application
Jobs
Privacy Policy
Contact Us
Sales and Support
Request Info
Driving Directions
Site Map
© 2025 ATI Industrial Automation, Inc. All rights reserved.
 
  Join A3 Today

 FacebookIcon   TwitterIcon   YouTubeIcon  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta