简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
ホーム
製品
ライブラリ
会社
お問い合わせ
サイトマップ
Discrete Modules: VB12-M,VB13-M,VB12-T  
 
 
Skip Navigation Linksホーム > 製品 > ロボット式ツールチェンジャ > モジュールとアクセサリ > モジュール > 制御と信号のモジュール > VB12-M,VB13-M,VB12-T

 

 

Product Advantages
  • The VB12/VB13 module is equipped with 36-Pin MS-3122 style connectors for interfacing with the Tool Changer’s Lock, Unlock, and Ready-to-Lock sensors and for supplying signals and power to the end-of-arm tooling
  • An electrical interface is provided on the Master module for support of a double-solenoid integrated valve (single-solenoid valve is not supported).
  • Internal pin block for valve electrical connections (available on the Jxx valve adapter with pass-through module).
  • Up to 29 pass-through signals available for customer use.
  • A flexible boot surrounds the pin block to seal the connection from moisture and liquid while coupled.
  • To prevent an unintended Tool release, the electrical power to the unlatch valve circuit is routed through a safety switch that is mounted to the Master (sensor not included). With the actuator mounted on the Tool Stand, the safety switch will insure that a Tool can only be released at the Tool Stand.
  • Compact design package.

VB12 Modules (Master and Tool) shown
VB12 Modules (Master and Tool) shown

Part NumberSideNotesEDS File
9121-VB12-MMDiscrete Signal Module with 36-Pin PT Bayonet Connector, TSI on Master, Supports L/U/R1/R2 PNP Sensors and Integrated Valve (R1 and R2 in Series) - Master side
9121-VB13-MMDiscrete Signal Module with 36-Pin PT Bayonet Connector mounted on Right Angle Spacer Block, TSI on Master, Supports L/U/R1/R2 PNP Sensors and Integrated Valve (R1 and R2 in Series) - Master side
9121-VB12-TTDiscrete Signal Module with 36-Pin PT Bayonet Connector, TSI on Master, Supports L/U/R1/R2 PNP Sensors and Integrated Valve (R1 and R2 in Series) - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals3D CAD Models

Description: Discrete Signal Module with 36-Pin PT Bayonet Connector, TSI on Master, Supports L/U/R1/R2 PNP Sensors and Integrated Valve (R1 and R2 in Series). (VB13-M connector mounted on Right Angle Spacer Block.)
Weight: VB12 Master 1.70 lbs (0.77 kg)
VB13 Master 2.02 lbs (0.92 kg)
VB12 Tool 1.30 lbs (0.59 kg)
Materials:
  • Aluminum housings/covers
  • Clear polycarbonate window
  • Precious metal-plated contacts
  • Nitrile seals
  • Delrin pin block.
# Pins: 29 pass-through
Elec. Rating: Control Signals - 24VDC
Pass-through Signals - 5 Amp/250V
Operational Temperature Range: -20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC)
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
リモートセンタコンプライアンスデバイス        
ロボット式衝突センサ
ライブラリ
用語解説
動画
3D CAD Models
ソフトウェア   
会社
最新情報
展示会
信用取引申請書
採用情報
Privacy Policy
お問い合わせ
セールスとサポート
資料請求
製品のご登録
お車でのアクセス
サイトマップ
© 2023 ATI Industrial Automation, Inc. All rights reserved.
 
  Join A3 Today

 Facebook   Twitter   YouTube  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta