Description: |
PROFINET Pass-Through Module w/ Aux. Power Pass-Through for Utility Coupler Applications. M12 D-coded Female Connector for PROFINET communication, Mini 5-Pin Male Connector for Switched and Un-Switched Aux. Power circuits. Two (2) M12 4-Pin Connectors for Connection Verification signal and Arc Prevention Control. Arc Prevention Circuit applied to Aux. Switched, Aux. Unswitched. |
Weight: |
Master 2.00 lbs (0.91 kg) Tool 1.37 lbs (0.62 kg) |
Materials: |
- Anodized aluminum housing
- Precious-metal-plated spring and contact pins
- Nitrile seals.
|
# Pins: |
Auxiliary Power - 5 PROFINET Pass-through Connector (E1) - 4 Tool Present Connector (E2) - 5 Arc Prevention Control - 4 |
Elec. Rating: |
Power - 8 Amp/12-30VDC Signal - 3 Amp/250V max. |
Operational Temperature Range: |
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-DT4.pdf |
DT4 Module Drawing
|
|
9620-20-C-DT4.pdf |
DT4 Control & Signal Module Manual
|
|
9121-DT4-T |
Profinet Pass-Through Module w/ Aux. Power Pass-Through for Utility Coupler Applications
|
9121-DT4-M |
Profinet Pass-Through Module w/ Aux. Power Pass-Through for Utility Coupler Applications
|
|