Description: |
Quick Connect Capable DeviceNet Module with (2) Mini Connectors for DeviceNet and Aux. Power Interface, TSI on Tool w/ No RTL Bypass and Latch Disable Function, Arc Prevention applied to Aux1, Aux2, and CAN V+ power. Lock, Unlock, and RTL sensing with LED cables on the Master (RTL Sensors in Series). Tool-ID from the Tool module also supported |
Weight: |
Master 2.25 lbs (1.02 kg) Tool 1.35 lbs (0.61 kg) |
Materials: |
- Aluminum housings/covers
- Clear polycarbonate window
- Precious-metal-plated contacts
- Delrin seals
- Nylon pin block.
|
Elec. Rating: |
Control modules - 24VDC Pass-through signals - 3 Amp/30VDC |
Operational Temperature Range: |
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-DB12M DB13T.pdf |
DB12-M,DB13-T Module Drawing
|
9630-20-DB12Z1M DB13T.pdf |
DB12Z1-M,DB13-T Module Drawing
|
|
9620-20-C-DB12M DB13T.pdf |
DB12-M,DB13-T Control & Signal Module Manual
|
|
9121-DB12-M |
Quick Connect Capable DNet Master w/ Arc Prevention, no RTL Bypass, Block Latch w/o Tool
|
9121-DB13-T |
Tool side Quick Connect Capable DeviceNet Module with 5 independent switch Tool-ID and mechanical switch TSI, supports Arc Prevention on the Master, same Tool ID Bitmap as DA2 Tool
|
|