Description: |
DeviceNet Module with (2) Mini Connectors for DeviceNet and Aux. Power Interface. Supports Double Solenoid Valve with TSI on Master. Arc Prevention applied to Aux1, Aux2, and CAN V+ power. Lock, Unlock, and RTL sensing with LED cables on the Master. Tool-ID from the Tool module also supported. |
Weight: |
Master 2.15 lgs (0.98 kg) Tool 1.41 lbs (0.64 kg) |
Materials: |
- Aluminum housings/covers
- Clear polycarbonate window
- Rhodium-plated contacts
- Nitrile seals
- Nylon pin block.
|
Elec. Rating: |
ODVA Compliant |
Operational Temperature Range: |
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-DA4.pdf |
DA4 Module Drawing
|
|
9620-20-C-DA4.pdf |
DA4 Control & Signal Module Manual
|
|
9121-DA4-M |
DeviceNet Master Module, TSI on Master, SEM
|
9121-DA4-T |
DeviceNet Tool, GM-style Tool-ID, SEM
|
|