简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Casa
NEW Products
Productos
Librería
Compañía
Contáctenos
Mapa del Sitio
Módulos de Alta Corriente: PG3  
 
 
Skip Navigation Links

 

 

Product Description
  • Provides a ground connection for customer tooling. Not to be used for power.
  • A single (1) plated copper contact, capable of carrying 200 Amps.
  • Volts must not exceed 600 Volts. Current must not exceed 200 Amps.
  • Uses advanced, patented, cone-mating technology to transfer current from Master to Tool.
  • Mating conical surfaces provide a large contact area, excellent misalignment capability, and allow efficient coupling/uncoupling without high spring forces or excessive wear.
  • Power to be disconnected and discharged prior to tool changes. Module is not a switch.
  • Contact tip easily replaced, if required.
  • Recessed and shrouded Master-side contacts prevent accidental human contact.
  • Uses crimp-type ring terminals to attach customer cables. (2 AWG/35mm^2 standard, other sizes available or customer-supplied.)
  • Use of high-flex, fine-stranded wire required.
  • Maximum cable size 1/0 AWG.
  • Must have 6mm of free space below Tool module to allow for cable flex.

PG3 Modules (Master and Tool)
PG3 Modules (Master and Tool)

Part NumberSideNotes
9120-PG3-MMHigh Current Module with Ring Terminal Bases, Single Contact, 200 Amp - Master side
9120-PG3-TTHigh Current Module with Ring Terminal Bases, Single Contact, 200 Amp - Tool side