|  |  | 日本語  | Português
NEW Products
Sensor F/T: Axia130-M125  
 
 
Skip Navigation Links > > > > Axia130-M125



Ventajas del Producto
  • A high-performance, easy-to-use sensor that offers the highest resolution, accuracy, and stiffness available to provide a sense of touch to your application.
  • All of the electronics are built into the transducer body, which keeps the cost down and the footprint smaller. Like all of ATI's F/T products, the Axia130 features superior quality and robustness.
  • Available with Ethernet, EtherCAT, and Serial (RS422 and RS485) communication.
  • Large thru-hole allows routing cables and other utilities through center of sensor.
  • Extremely High-Strength: Precision-machined from high-strength aircraft-grade aluminum. Maximum allowable single-axis overload values of 5.0 to 6.0 times the maximum measurable loads.
  • High Signal-to-Noise Ratio: Strain gages provide exceptional resolution and accuracies better than 2% full scale across all axes and calibrations.
  • IP67 Protection from dust, high pressure water spray, and submersion up to 1m for 30 minutes.

Aplicaciones Típicas
  • Rehabilitation research
  • Product testing
  • Robotic assembly
  • Telerobotics
  • Orthopedic research
  • Part placement and removal in precision fixtures
Axia130-M125 Transducer
Axia130-M125 Transducer

.




 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta