GBX Tool Changer Module Unlocks Hyperfast 10 Gigabit Ethernet
Safe and Reliable Transmission of High-Speed Data for Industry 4.0 Utilities
Smart manufacturing processes thrive with flexibility and timely, accurate communication. ATI’s GBX 10 Gigabit Ethernet Modules excel in high-speed data and signal communication with vision, inspection, metrology, motion control, and fieldbus systems utilized in a variety of industries and applications.

GBX 10 Gigabit Ethernet Modules provide safe and reliable transmission of high-speed data, signals, and fieldbus communication for advanced automation, AI, vision, metrology, and Industry 4.0.

Plug-and-play M12 8-pin X-code connectors for safe and reliable pass-through of Cat6/Cat6a industrial Ethernet cables saves time during integration – no stripping, crimping, or soldering.

Configurable cable exit between -90°, 0°, and +90° radial positions allows users to optimize cable dress and routing to reduce cable strain and maximize system uptime.

Up to One Million mating cycles to excel in advanced industries such as automotive, aerospace, testing, and more.

Broad compatibility with ATI Standard Tool Changers, Heavy Duty Tool Changers, and Utility Couplers for module standardization.

Contact us to request more information.

For detailed specifications, drawings, and more on the GBX Module, click here.

Click here for more information on our Robotic Tool Changers.

Click here for our GBX Module flyer.

[Img1Link]
GBX Modules for 10 Gigabit Ethernet Transmission

[Img2Link]


[Img3Link]