Nano17 - The Smallest Six-Axis Force/Torque Sensor in the World

Now Available in Titanium for Measurement in Highly Magnetic Environments

Apex, NC,  diciembre 9, 2010
 

ATI Nano17 Transducer.jpgMeasuring only 17 mm in diameter and weighing only 9 grams, ATI Industrial Automation’s Nano17 is the smallest commercially-available six-axis force/torque sensor in the world. The Nano17 has allowed researchers to investigate forces and torques in applications thought to be too small for a six-axis sensor. The Nano17 is made of hardened stainless steel, with integrated interface plates made from high-strength aircraft aluminum. For measurements in highly magnetic environments, the Nano17 is also available in non-ferrous grade 5 titanium. Despite its small size, the Nano17 is extremely durable, with maximum allowable single-axis overload values that are 3.1 to 13.8 times rated capacities. Key features include: High speed output, span temperature compensation, and high signal-to-noise ratio. Some typical applications for the Nano17 include haptics, robotic hand research, robotic surgery, finger-force research, and product testing. ATI offers a wide range of sensor models from 17 mm to 300 mm and include environmental protection (IP) on most models.

More information on our Force/Torque Sensors here.

More information on the Nano17 Titanium here.