9120-V200A-M | M | Vacuum Pass-through Module with (1) 2" NPT port, M19 pattern - Master side |
9120-V200A-T | T | Vacuum Pass-through Module with (1) 2" NPT port, M19 pattern - Tool side |
Description: |
Vacuum Pass-through Module with (1) 2" NPT port, M19 pattern |
Weight: |
Master 1.50 lbs (0.68 kg) Tool 1.40 lbs (0.63 kg) |
Materials: |
- Anodized aluminum housings
- Nitrile rubber seals.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
QC-22
| |
| Yes |
QC-40Q
| M |
| Yes |
QC-40Q
| T |
| Yes |
QC-46
| M |
| Yes |
QC-46
| T |
| Yes |
QC-50
| |
|
Flats A, B, C, D Module overhangs each flat and blocks (1) M5 air port, and might interfere with adjacent module flat If using more than one module of this kind on same Tool Changer, review with Acct Mgr. |
| Yes |
QC-76
| M |
| Yes |
QC-76
| T |
| Yes |
QC-110
| |
| No |
QC-160
| M |
|
Flats A, B (On Flat B, Position 3, Port 5 is restricted.) |
| Yes |
MC-36R
| M |
| Yes |
MC-36R
| T |
| Yes |
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
9630-20-V200A.pdf |
V200A Module Drawing
|
|
9620-20-D-V200A.pdf |
V200A Vacuum/Air Module Manual
|
|
9120-V200A-M |
Axial Vacuum Master module with (1) 2" NPT port and M19 Pattern
|
9120-V200A-T |
Axial Vacuum Tool module with (1) 2" NPT port and M19 Pattern
|
|
|