Description: |
R-Style Power Module, 13 Amps/30VDC |
Weight: |
Master 0.63 lbs (0.29 kg) Tool 0.52 lbs (0.24 kg) |
Materials: |
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
|
# Pins: |
10 (5 pass-through) |
Elec. Rating: |
13 Amps/30VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|