Description: |
MT-style Power Module with Amphenol connector Max. rating 45 Amp |
Weight: |
Master 1.01 lbs (0.46 kg) Tool 1.27 lbs (0.58 kg) |
Materials: |
- Nickel plated aluminum housings,
- Peek® pin blocks,
- Steel and Stainless Steel fasteners
|
Elec. Rating: |
45 Amp/500VAC/700VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|