Description: |
14-pin, 13 Amp/500VAC/700VDC electrical module. Also available with Modified version with Amphenol connector relocated to mount with connector flange parallel to mounting flat |
Weight: |
MT14A Master 0.74 lbs (0.34 kg) MT14 Tool 0.76 lbs (0.34 kg) MTR14 Tool 0.76 lbs (0.34 kg) |
Materials: |
- Anodized aluminum housing.
- Precious-metal-plated heads on spring pins.
- Nitrile seals.
|
Elec. Rating: |
13 Amp/500VAC/700VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|