Description: |
(8) G 3/8 (BSPP) pass-through ports - Air Only Module |
Weight: |
Master 2.60 lbs (1.18 kg) Tool 2.30 lbs (1.04 kg) |
Materials: |
- Aluminum housing
- Brass seal collar
- Nitrile seals.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|