简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
DeviceNet Pass-through Modules: TDEA  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > TDEA

 

 

Product Advantages
  • 19 pin block.
  • ODVA 5-Pin M12 Signal and 4-Pin Minifast Power connectors (Redundant Signals).
  • DeviceNet 4 Amp/250V; Aux. Power 5 Amp/600V.
  • Electrical module to pass DeviceNet, bus, and auxiliary power connections.
  • Direct pass-through connections.
  • NOTE: TDEA module may extend past the Master/Tool body on some QCs. Please consult an ATI Account Manager for more information.
  • When used on the QC-110, slight possibility that the air supply fittings will hit the edge of the TDEA module. Please consult an ATI Account Manager for more information.

TDEA Modules (Master and Tool)
TDEA Modules (Master and Tool)

Part NumberSideNotesEDS File
9121-TDEA-MMDeviceNet Pass-Through Module with M12 Connectors Redundant Signals - Master side
9121-TDEA-TTDeviceNet Pass-Through Module with M12 Connectors Redundant Signals - Tool side