Description: |
Tool Stand Integrated Hook Module, Right Hand (NA2), Left Hand (NA3), Right Hand, 2" Longer (NA4), and Left Hand, 2" Longer (NA5) - Tool side only |
Weight: |
Max recommended tool weight: 500 lbs. |
Materials: |
- Hooks: Hardened steel, black oxide
- Arms: T6 aluminum, black anodize
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|