9120-MT14A-M | M | 14-pin, 13 Amp/500VAC/700VDC electrical module - Master side |
9120-MTR14-M | M | 14-pin, 13 Amp/500VAC/700VDC electrical module. Modified version of MT14A with Amphenol connector relocated to mount with connector flange parallel to mounting flat - Master side |
9120-MT14-T | T | 14-pin, 13 Amp/500VAC/700VDC electrical module - Tool side |
9120-MTR14-T | T | 14-pin, 13 Amp/500VAC/700VDC electrical module. Modified version of MT14A with Amphenol connector relocated to mount with connector flange parallel to mounting flat - Tool side |
Description: |
14-pin, 13 Amp/500VAC/700VDC electrical module. Also available with Modified version with Amphenol connector relocated to mount with connector flange parallel to mounting flat |
Weight: |
MT14A Master 0.74 lbs (0.34 kg) MT14 Tool 0.76 lbs (0.34 kg) MTR14 Tool 0.76 lbs (0.34 kg) |
Materials: |
- Anodized aluminum housing.
- Precious-metal-plated heads on spring pins.
- Nitrile seals.
|
Elec. Rating: |
13 Amp/500VAC/700VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
ATI P/N | Type | Manufacturer Info. |
1510-1312012-19 |
Straight
|
Amphenol | MS3106F22-14P |
ITT-Cannon | MS3106F22-14P |
|
1510-1312003-19 |
90°
|
Amphenol | ACS08E22-14P(003) |
Mil-Spec | MS3108F22-14P |
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-MT14A-M MT14-T.pdf |
MT14A-M MT14-T Module Drawing
|
9630-20-MT14A-M-VL MT14-T-VL.pdf |
MT14A-M-VL,MT14-T-VL Module Drawing
|
9630-20-MTR14.pdf |
MTR14 Module Drawing
|
|
9620-20-F-MT14A.pdf |
MT14A High Power Module Manual (incl MT14A-M, MT14-T, MTR14)
|
|
9120-MT14-M |
14 Pin Electrical Module - Master
|
9120-MT14-T |
13-amp 14-pin electrical module 500 VAC 700 DC - Tool side
|
9120-MT14A-M |
13-amp 14-pin electrical module 500 VAC 700 DC (Smaller Housing) - Master side
|
|
-VL | Operational Temperature Range rated to 257°F (125°C). Adds Viton seals and Teflon-jacked wires. (Add -VL at the end of module number, after -M or -T for Master or Tool.) |
|
|