Description: |
8-Pin Discrete Pass-through Electrical Module, QC-11, M8 connector, 1.5 Amp/30VAC |
Weight: |
Master 0.075 lbs (0.034 kg) Tool 0.075 lbs (0.034 kg) |
Elec. Rating: |
1.5 Amp/30VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
9630-20-M8-011.pdf |
M8-011 Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-M8M-011 |
1.5A/30VAC Electrical module with 8-Pin M8 Connector - Master for QC-11
|
9120-M8T-011 |
1.5A/30VAC Electrical module with 8-Pin M8 Connector - Tool for QC-11
|
|