Description: |
K-style Ethernet (M12, 4-Pin D-Coded Receptacle) and Power (M8, 3-Pin Receptacle) Electrical Module |
Weight: |
Master 0.36 lbs (0.16 kg) Tool 0.32 lbs (0.15 kg) |
Materials: |
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
|
# Pins: |
4 - Ethernet, 3 - Power |
Elec. Rating: |
4 Amp/125VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-KE7.pdf |
KE7 Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-KE7-T |
K Style Ethernet (M12 4-Pin D-Coded Receptacle) and Power (M8 3-Pin Receptacle) Electrical Module, Tool
|
9120-KE7-M |
K Style Ethernet (M12 4-Pin D-Coded Receptacle) and Power (M8 3-Pin Receptacle) Electrical Module, Master
|
|