Description: |
Electrical Module with (1) M12 5-Pin Male Connector |
Weight: |
Master 0.16 lbs (0.07 kg) Tool 0.15 lbs (0.07 kg) |
Materials: |
- Precious-metal-plated contact pins
- Anodized aluminum
- Delrin®.
|
Elec. Rating: |
4 Amp/125VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-KD5.pdf |
KD5 Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-KD5-M |
Electrical Module (Potted) with 1X M12 5-Pin Male Connector - Master
|
9120-KD5-T |
Electrical Module (Potted) with 1X M12 5-Pin Female Connector - Tool
|
|