Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Air Modules: FG2-M,FG2A-T  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > FG2-M,FG2A-T

 

 

Product Advantages
  • Tool side only.
  • G 3/8 (BSPP) threaded ports.
  • (2) pass-through air ports for Tool plate.
  • Compatible with F02 modules.
  • Stainless steel housing.

FN2A Tool shown (NPT ports)
FN2A Tool shown (NPT ports)

Part NumberSideNotes
9120-FG2-MM(2) G 3/8 (BSPP) self-sealing ports fluid/air module, stainless steel - Master side
9120-FG2A-TT(2) G 3/8 (BSPP) pass-through ports pneumatic module, stainless steel - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD ModelsOptions

Description: (2) G 3/8 (BSPP) pass-through ports pneumatic module, stainless steel (Tool side only)
Cv Rating: 1.4
Weight: 1.6 lbs (0.73 kg)
Materials:
  • Stainless steel housings.