Description: |
20-pin, 3 Amp/50VAC electrical module with solder connection, miniature size |
Weight: |
Master 0.032 lbs (0.015 kg) Tool 0.037 lbs (0.017 kg) |
Materials: |
- Precious-metal-plated contact pins
- Delrin®.
|
Elec. Rating: |
3 Amp/50VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|