Description: |
4 Amp/125V Signal Module Assembly, Potted with 5-pin Binder Connector, Series 713, M12x1, Twisted Pair Wires |
Materials: |
- Aluminum housing
- Precious-metal-plated spring pins
- Precious-metal-plated contact pins
- Nitrile seal
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-CL5.pdf |
CL5 Electrical Module, Potted
|
|
None currently available. See your Account Representative for more information.
|
No 3D models for this product are currently available. See your Account Representative for more information.
|