|
|
Description: |
Discrete Module, 26-Pin Amphenol, 19-Pin Block, Supports L/U/R1/R2 Sensors with Integrated Valve Pass-through
VA6-M Supports TSI on the Master Side and Works with SA Series Tools |
|
Weight: |
VA6-M 1.69 lbs (0.77 kg) SA2-T 1.35 lbs (0.61 kg) SA3-T 1.38 lbs (0.63 kg) 9121-SA4-T 1.39 lbs (0.63 kg) |
|
Materials: |
- Aluminum housings/covers
- Clear polycarbonate window
- Precious-metal-plated contacts
- Nitrile seals
- Delrin pin block.
|
|
# Pins: |
SA2-T 19 pass-through, SA3-T 15 pass-through, and SA4-T 11 pass-through |
|
Elec. Rating: |
Control Signals - 24VDC Pass-through Signals - 5 Amp/250V |
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
|
|
Custom Application QC Models |
|
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
|
|
Master
Side Cable Mount Connector Mates |
|
|
|
|
|
|
|
|
|
Master
Side Cable Mount Connector Mates |
|
|
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
|
| ATI P/N | Type | Manufacturer Info. |
| 1510-1312012-19 |
Straight
|
| Amphenol | MS3106F22-14P |
| ITT-Cannon | MS3106F22-14P |
|
| 1510-1312003-19 |
90°
|
| Amphenol | ACS08E22-14P(003) |
| Mil-Spec | MS3108F22-14P |
|
|
|
Cables
| Part Number | Side | Type | Environmental | Manufacturer Part# |
| 9120-C-1511119-U-00-3 | T |
Straight
|
No
|
| Turck | MS 3106M-22-14P-2066-3/S101 |
|
|
| 9620-20-C-VA6M SAxT.pdf |
VA6-M, SAx-T Control & Signal Module Manual
|
|
| 9121-VA6-M |
Discrete signal master module w/26-pin Amphenol, 19-pin block, w/ Valve Signal Pass-Through
|
| 9121-SA2-T |
Discrete signal tool module with 19-pin Amphenol, 19-pin Block, 19 Pass-Thru signals
|
| 9121-SA4-T |
Discrete Signal tool module with 19-pin Amphenol, 19-pin Block, 11 Pass-Thru’s, 0-99
|
| 9121-SA3-T |
Discrete Signal tool module with 19-pin Amphenol, 19-pin Block, 15 Pass-Thru’s, 0-9 Tool ID
|
|