|
|
Description: |
19-pin, 3 Amp/50VDC Electrical Module with (1) 19-pin MS connector, (2) 3-pin Pico connector |
|
Weight: |
Master 0.39 lbs (0.17 kg) Tool x.x lbs (x.x kg) |
|
Materials: |
- Precious-metal-plated contact pins
- Anodized aluminum
- Delrin®.
|
|
Elec. Rating: |
3 Amp/50VDC |
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
|
|
Custom Application QC Models |
|
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
|
|
Master
Side Cable Mount Connector Mates |
|
|
|
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
|
|
|
Cables
|
| 9630-20-K19HM K14T.pdf |
K19H-M,K14T Module Drawing
|
| 9630-20-K19HM K19T.pdf |
K19H-M,K19-T Module Drawing
|
|
|
None currently available. See your Account Representative for more information.
|
| 9120-K19H-M |
Electrical module with (1) 19 pin MS connector and (2) 3-pin Pico connector - Master side
|
|