|
|
Description: |
QC-110 Valve Adapter, Ledge Mount Module Compatible, with G (BSPP) Adapter (Single-Solenoid Valve) - Master side only Mates with 9120-JJ110-T spacer block. |
|
Weight: |
Master 1.08 lbs (0.49 kg) Tool 0.90 lbs (0.41 kg) |
|
Materials: |
- Aluminum housing.
- Stainless steel hardware.
|
|
Operational Temperature Range: |
0 °F - 120 °F (-17,8 °C - 48,9 °C) |
|
|
|
Custom Application QC Models |
|
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
|
There are no Cables associated with this module.
|
|
| 9620-20-C-Jx110 Air-Valve Adapters with Valve Signal Pass Thru.pdf |
Jx110 Air-Valve Adapters with Valve Signal Pass Thru Manual (incl JR110-M,JS110-M,JT110-M,JU110-M,and JJ110-T)
|
|
| 9120-JR110-T |
QC-110 Valve Adapter, Ledge Mount Module Compatible, Tool side
|
| 9120-JR110-M |
QC-110 Valve Adapter, Ledge Mount Module Compatible, Master side, w/ BSPP Adapter
|
|