| 9121-JL3-M | M | Gross alignment module with 1.25" alignment pin - Master side |
| 9121-JL3-T | T | Gross alignment module with 1.25" round bushing - Tool side |
| 9121-JL4-T | T | Gross alignment module with 1.25" elongated bushing - Tool side |
|
|
Description: |
Gross alignment module, adapts single or dual J16 pattern modules to QC. |
|
Weight: |
Master 3.15 lbs (1.43 kg) Tool 1.90 lbs (0.86 kg) |
|
Materials: |
- Anodized aluminum housing
- Heat-treated stainless steel alignment pin
- Hardened A2 tool steel bushing.
|
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
|
|
QC-113
| |
|
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| No |
|
QC-210
| |
| No |
|
QC-213
| |
| No |
|
QC-310
| |
| No |
|
QC-313
| |
| No |
|
QC-510
| |
| No |
|
QC-1210
| |
| No |
|
QC-1310
| |
| No |
|
QC-1510
| |
| No |
|
Custom Application QC Models |
|
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
|
There are no Cables associated with this module.
|
|
| 9630-20-JL3 JL4.pdf |
JL3, JL4 Module Drawing
|
|
|
None currently available. See your Account Representative for more information.
|
| 9121-JL3-M |
JL3 Master Adapter Assembly with 1.250" Alignment Pin
|
| 9121-JL4-T |
JL4 Tool Adapter Assembly with 1.250" Elongated Bushing
|
| 9121-JL3-T |
JL3 Tool Adapter Assembly with 1.250" Bushing
|
|
|