|
|
Description: |
DeviceNet Module with (2) Mini Connectors for DeviceNet and Aux Power Interface. Supports Dual Single Solenoid Valve Adapter. Arc Prevention applied to Aux1, Aux2, and CAN V+ power. Supports NPN Lock, Unlock, RTL (in series) sensors. Tool-ID on Tool side. |
|
Weight: |
Master 2.28 lbs (1.03 kg) Tool 1.40 lbs (0.63 kg) |
|
Materials: |
- Aluminum housings/covers
- Clear polycarbonate window
- Precious-metal-plated contacts
- Delrin seals
- Nylon pin block.
|
|
Elec. Rating: |
Control signals - 24VDC Pass-through signals - 5 Amp/250V |
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
|
|
Custom Application QC Models |
|
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
|
|
Master
Side Cable Mount Connector Mates |
|
|
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
|
|
Master
Side Cable Mount Connector Mates |
|
|
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
|
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
|
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
|
|
There are no connector mates associated with this panel mount connector.
|
|
|
Cables
|
There are no Cables associated with this module.
|
|
| 9630-20-DU2.pdf |
DU2 Module Drawing
|
|
| 9620-20-C-DU2.pdf |
DU2 Control & Signal Module Manual
|
|
| 9121-DU2-T |
DeviceNet Tool Module
|
| 9121-DU2-M |
DeviceNet Master Module
|
|