ATI Develops the Compliant Angle Grinder (CGV)
The CGV-900 is a Flexible Solution for Robotic Grinding and Finishing
ATI’s Compliant Angle Grinder (CGV) provides an automated alternative to grinding and finishing by hand. The tool brings versatility to robotic grinding and finishing processes while reducing employee safety concerns.

The CGV offers built-in compliance, allowing the unit to compensate for irregularities in part surfaces and maintain contact with a workpiece. The compliance force is adjustable, enabling users to fine-tune their finishing processes in real time. The CGV also provides position sensing data to help indicate media wear. This lets users establish media replacement intervals, eliminating unexpected rework and downtime. Additionally, the data can be used for process verification.

The CGV contains a governed, vane-style motor which provides a more consistent speed during grinding and finishing processes. This ensures an even finish throughout the contact path of the tool.

ATI’s CGV is compatible with industry-standard grinding media such as flap wheels, sanding discs, and wire brushes that are commonly used with handheld grinding tools. Combining familiar grinding media with adjustable compliance force makes the Compliant Angle Grinder a safe and efficient replacement for the dull, dirty, dangerous work of grinding by hand.

View the CGV-900 model page here.

Click here to request additional information from our Sales Administration team.

Find more information on all our Material Removal Tools here.

Learn more about our Product Testing Services for all our Material Removal Tools here.


ATI CGV-900 Compliant Angle Grinder

[Img2Link]
Photo Courtesy of Kane Robotics