简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Products
Library
Company
Contact Us
Site Map
Robotic Tool Changers for Welding & Heavy Material Handling  
 
 
Robotic Tool Changer for Heavy Automation - Material Handling, Robotic Welding, Transgun, Secondary Welding, Die Changing

Gun Changers for Heavy Automation
Primary and Secondary Welding
Heavy Material Handling

The new line of Heavy Automation Tool Changers are now available! Models in this line include the 200 Series, 300 Series, 500 Series, and 600 Series.

Benefits Include: 

  • Modular: Power, Servo, BUS, Fluid, etc.
  • Kickless Cable or Shunt for Secondary Welding
  • Longer Lasting Primary Contacts
  • Stronger: Twice the Moment Capacity
  • Designed to Survive Rougher Environments

FEATURES

  • No-touch 200-amp power contacts for enhanced safety in primary welding.
  • Strong aluminum power module housing prevents fatigues and stress failure.
  • Patented conical-shaped power contacts reduce weld slag contamination.
  • High-flow and self-sealing fluid/air (CV 1.9) pass-through ports.
  • 19-pin signal module with lock/unlock and ready-to-lock sensor wired into signal connector.
  • Tool side has optional tool-ID.
  • Patent-pending secondary power module designed to accept kickless cable without shunting.
  • DeviceNet module available to run lock/unlock valve and monitor sensors and tool-ID.
     
Skip Navigation Links.


 

Click here for Literature on Heavy Automation Tool Changers!

Click here for our Spot Welding Utility Coupler flyer!
 

get acrobat.gif (2143 bytes)

Top




ATI Industrial Automation: Manufacturer of robotic tool changers, welding tool changers, and material handling tool changers with patented Quick Change high precision technology - Allows high repeatability of tool changes with robotic end-effectors, automation peripheral equipment, and robotic accessories.
Your source for Robotic Tool Changers, Automatic Tool Changers, Tool Changers, Quick Change Tool Changers, Spot Welding Tool Changers, Quick Disconnects, Tool Changer Modules, Docking, Automatic Tool Couplers, Robotic End Effectors, Robotic Accessories, Industrial Robotics, Automation Peripheral Equipment, Automated Assembly, Material Handling Tool Changers, Robotic Welding, Transgun and Secondary Welding Tool Changers, Die Changing, and Gripper Tool Changers.