Robotic Deburring Tools

 
Skip Navigation Links
Home
NEW Products
ProductsExpand Products
LibraryExpand Library
CompanyExpand Company
Contact UsExpand Contact Us
Site Map
 

ATI Industrial Automation
1031 Goodworth Dr.
Apex, NC  27539 USA

Phone:
+1 919-772-0115

Fax:
+1 919-772-8259



CNC-Hiac Operation/Specifications

Pic 1: Speedeburr Robotic & CNC Deburring, Chamfering The FFP or Free Flying Piston, is an important part of the CNC-Hiac.

 The FFP is pushed forward into contact with the burr edge by use of an adjustable air pressure. The air vane motor is decoupled from the linear movement of the FFP, to reduce inertia and increase the stability of the contact force when deburring. The spline coupling transmits torque to the rotary file.

 Ball bearings ensure an even running of the tungsten carbide file. A very little friction torque is transmitted through the ball bearings to the FFP cylinder, which rotates slowly inside the stationary outer cylinder. Thus stick-slip or static friction of the FFP is avoided. The FFP cylinder is in addition precision ground to ensure very little friction in the axial direction.

Pic2: Speedeburr Robotic & CNC Deburring, Chamfering

The internal pneumatic diagram for the CNC-Hiac is shown to the right.

 The axial force can be easily adjusted by applying a screwdriver to a directly accessible integral needle valve, until a chamfer with the desired width is produced for a given path speed. An extra small axial force can be obtained by removing a plug.

 The CNC-Hiac tool has one air supply port that is common for both vane motor and axial force control. The air supply should be mist lubricated, but must not contain any cutting fluid or coolant.

 The exhaust air is vented directly to atmosphere. The CNC-Hiac tool therefore has a compact type integral air silencing system consisting of felt pads in five small chambers.

 The CNC-Hiac fits into a 1-1/4" shank, e.g. a 1-1/4" Weldon holder. The CNC machine must be able to supply air through the spindle (the air normally used to clean tools in the tool-change system) and include the possibility to program an air supply on/off function. The spindle carrying the CNC-Hiac must not rotate at all.

Specifications:

  • Motor: Air motor, vane type.
  • Speed: Idle 30,000 rpm, operating 18-25,000 rpm. 
  • Torque: 0.4 Nm at lower speeds.
  • Power: 250 W at 20,000 rpm.  
  • Compensation, due to burr inaccuracy:  max. +/-4mm in/out and sideways, recommended to use +/-2 mm.
  • Axial force adjustable at 5 bar inlet press.
  • Normal range: 9.5 - 25 N.
  • Light range: 3.5 - 6.5  
  • Path speed: maximum 100mm/sec.
  • File surface speed: 7.5 - 10.5 m/sec. measured at radius 4 mm (halfway between tip and outer rim).  
  • Mounting: Fits into 1-1/4" shank, e.g. 1-1/4" Weldon holder.
  • Air supply: 5 bar (max 6 bar) through CNC machine tool spindle. 
  • Air consumption: Appr. 400 I/min, at 5 bar pressure. 
  • Sound pressure level: approx. 78 dB(A). 
  • Rotary file burrs: Tungsten carbide type, diameter 16mm (1) 90° coned shape, straight fluting.
    (2) 90° coned shape, spiraled fluting.
     (3) Flowerburr, end miller with contact point. 
  • Other rotary file/burr types upon request. 
  • Special tools: Burr change tool.  
  • Weight total: 0.96 kg.  
  • Weight FFP with file: 50 g.
Top    / Return to CNC Hiac page /  Return to main Speedeburr page
 
简体中文 | English | Español
© 2011 ATI Industrial Automation, Inc. All rights reserved.