Description: |
Electrical Module with Right Angle Cables and Pigtail Mil-spec 24-Pin Connector |
Weight: |
Master 1.08 lbs (0.49 kg) Tool 1.02 lbs (0.46 kg) |
Materials: |
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
|
# Pins: |
26 (24 available for customer use) |
Operational Temperature Range: |
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-R24RM R24T.pdf |
R24R-M, R24T Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-R24Z1-T |
R24 Tool Electrical Module Assembly, 90 Deg Connector
|
|