Description: |
Discrete PROFIBUS Pass-through Module with miniature MS quick-disconnect connector to provide 26-pin, 4 Amp/250VAC pass-through |
Weight: |
2.26 lbs (1.03 kg) |
Materials: |
- Precious-metal-plated contact pins
- Anodized aluminum
- Delrin®.
- Nitrile seals.
|
Elec. Rating: |
4 Amp/24VDC for PROFIBUS, 4 Amp/250VAC for 26-pin pass-through |
Operational Temperature Range: |
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|