ATI Develops the CV14 Safety and Control Module
Safer, more efficient integration for robotic tool changers.
Smart manufacturing processes thrive with flexibility and timely, accurate communication. ATI’s Control Modules are an efficient and safe way to integrate communication into robotic processes. Control Modules mount directly to the Tool Changer and allow users to verify processes and monitor an end-effector’s status without entering the work cell.

ATI Control Modules feature Tool Stand Interlock (TSI) which further enhances the safety and performance of ATI Robotic Tool Changer Systems.

With TSI, the Control Module prevents accidental tool release by ensuring that tools are not uncoupled from the robot until they are safely supported in the Tool Stand.

ATI’s TSI equipped Control Modules have been available for heavy duty tool changing systems for many years, and the new CV14 Control Module repackages this technology for smaller tool changers in the Standard Tool Changer product line.

The CV14 combines helpful features in a compact footprint that makes implementing your tool change system easier. It is ideal for use with standard series ATI Robotic Tool Changers, which are compatible with robot payloads from 25 -165 kg.

For more information about ATI's Robotic Tool Changers click here.

For more information about the CV14 Safety and Control Module, click here.

Click here to view our CV14 Module Flyer.

To request pricing and availability, please contact us here.




[Img2Link]


[Img3Link]