|  |  | 日本語  | Português
NEW Products

 
 
 
 
ATI Develops the MC-50 Manual Tool Changer
Unmatched performance, reliability, and quality for manual exchange of robotic tooling
With intuitive and ergonomic lever operation, the patent-pending MC-50 Manual Robot Tool Changer provides a simple solution for quickly changing robotic end-of-arm tooling by hand. This compact and robust Tool Changer is designed for applications on collaborative robots that support payloads up to 25 kg and small industrial robots supporting payloads up to 10 kg.

Featuring an ISO 50 mm mounting interface on the Master-side and Tool-side, the low-profile MC-50 mounts directly to most cobots and seamlessly integrates with many common cobot marketplace grippers and end-effectors.

The MC-50 also includes a safety latch button on the lever to provide secondary locking for increased safety and prevention of involuntary uncoupling. A variety of electrical and pneumatic utilities for downstream end-effectors are supported through four (4) M5 integrated pneumatic pass-through ports and a mounting flat for optional ATI Utility Modules.

ATI’s MC-50 offers unmatched performance, reliability, and quality for manual exchange of robot tools.

Contact us to request more information.

Click here for our MC-50 Manual Tool Changer flyer.

MC-50 specifications, drawings, models, and more here.


Quick exchange of end-effectors with lever action; no tools required.


Streamline Manual Tooling Changeover

[Img3Link]
MC-50 Tool-side and Master-side.


 
 



Compliance Devices
  
© 2026
 
 

       

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta