Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Utility Coupler: UC-GL1  
 
 
Skip Navigation LinksHome > Produtos > Acopladores de Utilidades > Modelos de Acoplador de Utilidades > UC-GL1

Product Advantages
  • (2) Mounting flats attach standard ATI ledge-mount utility modules.
  • Engineered compliance built-in to ensure reliable coupling.
  • Drive cylinders and linear actuators available.
  • Hardened stainless steel alignment pins.
  • (10) Integrated 3/8" checked air ports.
GL1 Utility Coupler
GL1 Utility Coupler

SpecificationsDrawingsManuals3D CAD ModelsCompatible Drive CylindersCompatible Modules

 


Compliance X-Y: ±0,16 in
Compliance Z: 0,079 in
General Duty: Heavy
# of Integrated Ports: 10
Port Size: 3/8
Port Type: Checked
Min. Force to Couple*: 700 lbf
# of Module Flats: 2
Operational Temperature Range: -20 °F - 150 °F


*Minimum force required to couple at 80 psi (lbs)
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
Ferramentas de Rebarbação Robótica
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
© 2019 ATI Industrial Automation, Inc. Todos os direitos reservados.
 
 Junte-se ao RIA Hoje

 Facebook   Twitter   YouTube