Description: |
26-pin, 3 Amp/250VAC electrical module with MS cylindrical threaded connector |
Weight: |
Master 1.02 lbs (0.46 kg) Tool x.x lbs (x.x kg) |
Materials: |
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
3 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|