Description: |
19-pin (10 available for customer use - See pinout drawing), 5 Amp/250VAC (S19) electric module with (0-99) Tool-ID (Tool side only) (See also S19 Family webpage) |
Materials: |
- Aluminum housing
- Rhodium-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
5 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|